N Disconnect terminal block, STN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3213965

Part Number
3213965
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.19 €

100 7 Days

Loading...

  1. 1

Basic information

Colour Blue Mounting method Other Rated voltage(V) 250
Number of clamp positions 2 Length(mm) 66 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 Other Width/grid dimension(mm) 6.2 Height at lowest possible mounting height(mm) 44.8
Connecting plate required true Suitable for N-busbar - Type of electric connection Other
Connectable conductor cross section solid-core(mm²) 0.2|6 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|4 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|4
Connectable conductor cross section multi-wired(mm²) 0.2|2 Material insulation body Other Rated current In(A) 32

This page is N Disconnect terminal block, STN, part number 3213965.
You can find the detail information about specifications and dimensions on part number 3213965.

Tech Support