Plug, UPBV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3001367

Part Number
3001367
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.74 €

20 40 Days

Loading...

  1. 1

Basic information

Model - Rated voltage(V) 500 Number of poles 16
Width/grid dimension(mm) 82.4 Type of electric connection Screw connection Tackable false
Total number of poles (without ground contact) 16 Connectable conductor cross section solid-core(mm²) 0.14|4 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|4 Connectable conductor cross section multi-wired(mm²) 0.14|4 Connectable conductor cross section(mm²) 0.14|4
Rated current In(A) 24

This page is Plug, UPBV, part number 3001367.
You can find the detail information about specifications and dimensions on part number 3001367.

Tech Support