Plug, PP-H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1035931
1035933
3209896
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Width/grid dimension
(mm)

4.09 €

50 47 Days 525.8

8.52 €

30 47 Days 1156.7

3.33 €

100 7 Days 420.8

Loading...

  1. 1

Basic information

Model - Rated voltage(V) 500 Type of electric connection Spring clamp connection
Tackable true Total number of poles (without ground contact) 4 Connectable conductor cross section solid-core(mm²) 0.14|4
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section multi-wired(mm²) 0.14|2.5
Connectable conductor cross section(mm²) 0.14|4 Rated current In(A) 24

Tech Support