Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240044
Surface protection | - | Insulation | - | Max. current (Imax)(A) | - |
---|---|---|---|---|---|
Flange shape | Fork shape | For pull protected connections | - | Reel packaging | - |
Colour insulation | - | Material | - | Bolt dimension (metric) | 0.000006 |
AWG-range | -|- | Nominal cross section(mm²) | 4|6 | Suitable for fine strand conductors | - |
Suitable for flat conductors | - | Suitable for high temperatures (to 650 °C) | - | Suitable for insulated varnish | - |
Suitable for solid cores | - | Useful for stranded conductors | - | Suitable for round conductors | - |
Sleeve form | - | According to DIN | false | Stud size (imperial) | - |
This page is Fork-type Cable lug, C-FCI, part number 3240044.
You can find the detail information about specifications and dimensions on part number 3240044.