Signal isolator, MACX MCR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2924870

Part Number
2924870
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

272.10 €

1 28 Days

Loading...

  1. 1

Basic information

Width(mm) 12.5 Height(mm) 116.8 Depth(mm) 113.7
Expandable - Number of channels - Programmable -
Suitable for safety functions - Max. number of integrated analogue inputs - Max. number of integrated analogue outputs -
Max. number of integrated digital inputs - Max. number of integrated digital outputs - Type of voltage (input voltage) -
Integrated configuration function - Number of slots - With detachable clamps -
Type of electric connection - Rail mounting possible - Rated control supply voltage Us at AC 50HZ(V) -|-
Rated control supply voltage Us at AC 60HZ(V) -|- Rated control supply voltage Us at DC(V) -|- Explosion safety category for gas -
Explosion safety category for dust - Supply voltage(V) 19.2|30 Appendant operation agent (Ex ia) -
Appendant operation agent (Ex ib) - Category according to EN 954-1 - Front build in possible -
Rack-assembly possible - Wall mounting/direct mounting - With automatic closing -
Function contactless working protection installation - Function operating mode selection - Function emergency stop -
Function contacter monitoring - With function restart blockage - Function access control -
Function affirm pushbutton - Function 2-hand switching - Number of relay outputs -
Off delay timer - On delay timer - Parameterizable -
Performance level acc. EN ISO 13849-1 - Voltage type for actuating DC SIL according to IEC 61508 -

This page is Signal isolator, MACX MCR, part number 2924870.
You can find the detail information about specifications and dimensions on part number 2924870.

Tech Support