Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2861409
Width(mm) | 12.2 | Height(mm) | 119.8 | Depth(mm) | 71.5 |
---|---|---|---|---|---|
Suitable for safety functions | false | Voltage type of supply voltage | DC | Supporting protocol for LON | false |
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 2 | With optical interface | false |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false | With potential separation | true |
Type of electric connection | Other | Rail mounting possible | true | Bus diagnosis possible | false |
With power supply module | false | Explosion safety category for gas | - | Explosion safety category for dust | - |
Fieldbus connection over separate bus coupler possible | true | Suitable as segment module | true | System accessory | true |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 |
Remote module | false | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | Performance level acc. EN ISO 13849-1 | - |
Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 24|24 |
Supply voltage AC 60 Hz(V) | -|- | Supply voltage DC(V) | 19.2|30 | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | SIL according to IEC 61508 | - |
This page is Inline function terminal, IB IL, part number 2861409.
You can find the detail information about specifications and dimensions on part number 2861409.