Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1046800 |
1046803 |
2910119 |
2910120 |
2910122 |
2910125 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Secondary voltage 1 (V) | Primary voltage 1 (V) | |
---|---|---|---|---|---|---|---|
240.40 € | 1 | 7 Days | 24 | 18|32 | |||
326.00 € | 1 | 7 Days | 24 | 18|32 | |||
240.40 € | 1 | 7 Days | 24 | 18|32 | |||
326.00 € | 1 | 7 Days | 24 | 24|24 | |||
270.90 € | 1 | 7 Days | 12 | 18|32 | |||
282.30 € | 1 | 7 Days | 24 | 29|57.5 |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Number of phases | 1 | Modular version | false | Accuracy class | - |
Secondary voltage 2(V) | - | Secondary voltage 3(V) | - | Degree of protection (IP) | IP20 |
Primary voltage 2(V) | -|- | Primary voltage 3(V) | -|- | Suitable for mounting on PCB | false |
Ring core | false | Rated power(VA) | - | Degree of protection (NEMA) | - |