Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2861386 |
2897402 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Supporting protocol for LON | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for SUCONET | Input, resistor | Input, resistance thermometer | Input, thermocouple | Resolution of the analogue inputs (Bit) | Supporting protocol for SERCOS | Supporting protocol for INTERBUS-Safety | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
311.54 € | 1 | Quote | 12.15 | 136.8 | - | - | - | - | - | - | - | false | false | true | 16 | - | - | - | - | - | - | - | - | - | |||
810.00 € | 1 | 61 Days | 48.6 | 119.8 | false | false | false | false | false | false | false | true | true | false | 24 | false | false | false | false | false | false | false | false | false |
Loading...
Depth(mm) | 71.5 | Suitable for safety functions | false | Number of analogue inputs | 0 |
---|---|---|---|---|---|
Number of analogue outputs | 0 | Voltage type of supply voltage | DC | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 2 | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for DeviceNet | false | Supporting protocol for other bus systems | false |
Input, current | false | Input, voltage | false | Input signal, configurable | false |
Output, current | false | Output, voltage | false | Output signal configurable | false |
Resolution of the analogue outputs(Bit) | - | Type of electric connection | Other | Rail mounting possible | true |
Explosion safety category for gas | - | Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | false | Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - |
IO link master | false | Performance level acc. EN ISO 13849-1 | - | Supporting protocol for PROFINET IO | false |
Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 19.2|30 |
Analogue inputs configurable | false | Analogue outputs configurable | false | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | SIL according to IEC 61508 | - |
Degree of protection (NEMA) | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Supporting protocol for LON
Supporting protocol for TCP/IP
Supporting protocol for ASI
Supporting protocol for KNX
Supporting protocol for MODBUS
Supporting protocol for Data-Highway
Supporting protocol for SUCONET
Input, resistor
Input, resistance thermometer
Input, thermocouple
Resolution of the analogue inputs(Bit)
Supporting protocol for SERCOS
Supporting protocol for INTERBUS-Safety
Supporting protocol for AS-Interface Safety at Work
Supporting protocol for DeviceNet Safety
Supporting protocol for EtherNet/IP
Supporting protocol for Foundation Fieldbus
Supporting protocol for PROFINET CBA
Supporting protocol for PROFIsafe
Supporting protocol for SafetyBUS p
Type
Filter by standard shipping days
Optional Attributes