Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2700775 |
2861315 |
2861399 |
2861467 |
2862194 |
2863083 |
2878036 |
2878052 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Number of analogue outputs | Number of HW-interfaces other | Output, current | Output signal configurable | Resolution of the analogue outputs (Bit) | Analogue outputs configurable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.92 € | 1 | 75 Days | 12.15 | 119.8 | 2 | 2 | true | true | 12 | true | |||
214.62 € | 1 | 47 Days | 24.3 | 135 | 1 | 2 | true | true | 16 | true | |||
191.08 € | 1 | Quote | 12.15 | 135 | 1 | 2 | false | false | 16 | false | |||
288.00 € | 1 | Quote | 12.15 | 136.8 | 2 | 2 | false | true | 16 | true | |||
436.15 € | 1 | 33 Days | 48.6 | 136.8 | 2 | 2 | true | true | 16 | true | |||
348.92 € | 1 | Quote | 48.6 | 135 | 2 | 2 | true | true | 16 | true | |||
504.00 € | 1 | 7 Days | 48.6 | 136.8 | 8 | 0 | false | true | 16 | true | |||
606.46 € | 1 | 33 Days | 48.6 | 136.8 | 8 | 4 | false | true | 16 | true |
Loading...
Depth(mm) | 71.5 | Suitable for safety functions | false | Number of analogue inputs | 0 |
---|---|---|---|---|---|
Voltage type of supply voltage | DC | Supporting protocol for LON | - | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 |
Supporting protocol for TCP/IP | - | Supporting protocol for ASI | - | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | - |
Supporting protocol for MODBUS | - | Supporting protocol for Data-Highway | - | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | - | Supporting protocol for other bus systems | false | Input, current | false |
Input, voltage | false | Input, resistor | false | Input, resistance thermometer | false |
Input, thermocouple | false | Input signal, configurable | false | Output, voltage | true |
Resolution of the analogue inputs(Bit) | - | Type of electric connection | Other | Rail mounting possible | true |
Explosion safety category for gas | - | Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | - | Supporting protocol for INTERBUS-Safety | - |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | IO link master | false |
Performance level acc. EN ISO 13849-1 | - | Supporting protocol for AS-Interface Safety at Work | - | Supporting protocol for DeviceNet Safety | - |
Supporting protocol for EtherNet/IP | - | Supporting protocol for Foundation Fieldbus | - | Supporting protocol for PROFINET CBA | - |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | - | Supporting protocol for SafetyBUS p | - |
Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 19.2|30 |
Analogue inputs configurable | false | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | - | Degree of protection (NEMA) | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Number of analogue outputs
Number of HW-interfaces other
Output, current
Output signal configurable
Resolution of the analogue outputs(Bit)
Analogue outputs configurable
Type
Filter by standard shipping days
Optional Attributes