DIN rail housing, ME

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1101908
1154706
2200259
2200279
2200335
2200535
2200536
2200537
2200538
2200539
2200540
2200541
2200543
2200544
2200545
2200703
2201853
2201854
2201855
2201856
2201857
2201858
2201859
2201860
2201861
2279499
2697437
2697550
2697657
2706014
2706027
2706030
2706043
2706771
2707385
2707408
2707482
2709529
2709765
2709781
2713010
2713023
2713081
2713418
2735564
2735975
2735988
2735991
2736000
2853394
2853404
2853637
2854034
2854047
2854050
2854063
2854186
2854209
2854584
2869058
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Depth
(mm)
RAL-number Operation temperature
(°C)
Modular spacing (MW) Rail mounting possible With screening With ventilation slots

-

500 29 Days -12.6107.37031-40|105-true--

9.20 €

500 29 Days -22.684.8--40|105-true--

35.27 €

10 25 Days Other45.2107.37035-40|1050.045truefalse-

18.43 €

10 7 Days Other90.4107.37035-40|1000.09true--

14.47 €

250 16 Days Other45.2107.37035-40|1050.045truefalse-

19.11 €

10 28 Days Other67.8107.37035-40|105-truefalse-

23.81 €

10 28 Days Other90.4107.37035-40|105-truefalse-

95.67 €

10 28 Days Other67.8107.37035-40|105-truefalse-

105.07 €

8 28 Days Other90.4107.37035-40|100-truefalse-

94.72 €

10 28 Days Other67.8107.37035-40|100-truefalsefalse

103.12 €

8 28 Days Other90.4107.37035-40|100-truefalse-

102.27 €

10 28 Days Other67.8107.37035-40|105-truefalse-

111.72 €

8 29 Days Other90.4107.37035-40|105-truefalse-

17.64 €

20 18 Days Other67.8107.37035-40|105-truefalse-

22.39 €

10 18 Days Other90.4107.37035-40|105-truefalse-

8.09 €

250 18 Days Black22.6107.39005-40|1050.0225truefalse-

25.24 €

10 25 Days Other35.2107.37035-40|1050.035true--

28.41 €

10 26 Days Other45.2107.37035-40|1050.045true--

-

10 25 Days Other17.6107.37035-40|1050.0175true--

27.98 €

10 25 Days Other22.6107.37035-40|1050.0225true--

-

10 25 Days Other35.2107.37035-40|1050.035true--

37.38 €

10 25 Days Other45.2107.37035-40|1050.045true--

34.21 €

10 25 Days Other17.6107.37035-40|1000.0175true--

39.49 €

10 29 Days Other35.2107.37035-40|1050.035true--

6.90 €

30 26 Days Other22.644.37035-40|1050.0225true--

33.42 €

250 25 Days Green22.6107.36021-40|1050.0225truefalse-

2.71 €

70 26 Days Other22.6747035-40|1050.0225falsefalse-

7.56 €

30 25 Days Red12.6107.33001-40|1050.0125truefalse-

32.31 €

10 7 Days Green17.6107.36021-40|1050.0175truefalse-

-

10 25 Days Green22.684.8--40|1050.0225truefalsefalse

28.67 €

10 32 Days Green22.684.8--40|1050.0225truefalsefalse

34.21 €

10 26 Days Green22.684.8--40|1050.0225truefalsefalse

34.21 €

10 25 Days Green22.684.8--40|1050.0225truefalsefalse

29.30 €

10 15 Days Green35.2107.36021-40|1050.035truefalse-

8.40 €

30 19 Days Green22.6107.36021-40|1050.0225truefalse-

8.40 €

30 19 Days Green22.6107.36021-40|1050.0225truefalse-

25.87 €

10 15 Days Other22.6107.37035-40|1050.0225truefalse-

8.17 €

30 32 Days Green17.6107.36021-40|1050.0175truefalse-

28.20 €

10 15 Days Green45.2107.3--40|1050.045truefalsefalse

6.56 €

100 26 Days Other22.684.87035-40|1050.0225truefalse-

12.83 €

20 25 Days Green45.2107.36021-40|1050.045truefalse-

-

20 32 Days Green45.2107.36021-40|1050.045truefalse-

33.00 €

10 7 Days Green35.2107.36021-40|1000.035truefalse-

20.49 €

10 15 Days Green35.2107.36021-40|1050.0225truefalse-

39.49 €

10 15 Days Green35.2107.3--40|1050.035truefalse-

21.81 €

10 32 Days Green22.684.8--40|1050.0225truefalsefalse

21.81 €

10 15 Days Green22.684.8--40|1050.0225truefalsefalse

28.67 €

10 26 Days Green22.684.8--40|1050.0225truefalsefalse

-

10 32 Days Green22.684.8--40|1050.0225truefalsefalse

28.30 €

10 26 Days Green22.6107.36021-40|1050.0225truefalse-

2.79 €

70 16 Days Green22.6746021-40|1050.0225falsefalsefalse

25.24 €

10 15 Days Green35.2107.36021-40|1050.035truefalsefalse

30.10 €

10 26 Days Other17.6107.37035-40|1000.0175truefalse-

30.99 €

10 7 Days Other22.6107.37035-40|1000.0225truefalse-

34.21 €

10 15 Days Other35.2107.37035-40|1050.035truefalse-

38.70 €

10 25 Days Other45.2107.37035-40|1000.045truefalse-

-

10 32 Days Green17.6107.36021-40|1050.0175truefalsefalse

27.98 €

10 26 Days Green22.6107.36021-40|1050.0225truefalse-

2.33 €

80 12 Days Other17.6747035-40|1050.0175falsefalse-

9.66 €

20 7 Days Other22.6107.37035-40|1050.0225truefalse-

Loading...

Basic information

Material Plastic Height(mm) 99 Type of enclosure -
With integrated PCB-mounting connection system - Side-by-side housing - Wall mounting possible false
Degree of protection (IP) - Surface finishing - Degree of protection (NEMA) -

Tech Support