Manufacturer part number: 2201503
Brand: PHOENIX CONTACT
Price: 26.82 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2201503
Colour | Black | Material | Plastic | Width(mm) | 40 |
---|---|---|---|---|---|
Height(mm) | - | Depth(mm) | - | RAL-number | - |
Operation temperature(°C) | -40|105 | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Modular spacing (MW) | 0.04 | Rail mounting possible | false |
Wall mounting possible | false | With screening | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is DIN rail bus connector, ME PLC, part number 2201503.
You can find the detail information about specifications and dimensions on part number 2201503.
Part Number |
---|
2201502 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
50.53 € | 10 | 7 Days |