Manufacturer part number: 2201505
Brand: PHOENIX CONTACT
Price: 8.00 €
Delivery time: 7 Days
Height: - mm
Depth: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2201505
Colour | Other | Material | Plastic | Width(mm) | 40 |
---|---|---|---|---|---|
RAL-number | - | Operation temperature(°C) | -40|105 | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Modular spacing (MW) | 0.04 |
Rail mounting possible | false | Wall mounting possible | false | With screening | false |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |
This page is Front connection module, ME PLC, part number 2201505.
You can find the detail information about specifications and dimensions on part number 2201505.
Part Number |
---|
2201492 |
2201493 |
2201494 |
2201495 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Depth (mm) |
---|---|---|---|---|---|---|---|
32.31 € | 10 | 7 Days | 128 | 44.4 | |||
43.08 € | 10 | 7 Days | 128 | 44.4 | |||
60.19 € | 10 | 7 Days | 128 | 44.4 | |||
30.04 € | 10 | 7 Days | 128 | 44.4 |