Component housing, CM 125

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2941840

Part Number
2941840
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.91 €

5 32 Days

Loading...

  1. 1

Basic information

Colour Black Material Plastic Width(mm) 125
Height(mm) 138 Depth(mm) 102 RAL-number 9005
Operation temperature(°C) -40|105 Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.125 Rail mounting possible false
Wall mounting possible false With screening false Degree of protection (IP) -
Surface finishing - With ventilation slots false Degree of protection (NEMA) -

This page is Component housing, CM 125, part number 2941840.
You can find the detail information about specifications and dimensions on part number 2941840.

Tech Support