Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2278856 |
2278869 |
2697563 |
2890344 |
2906830 |
2907428 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | RAL-number | With screening | |
---|---|---|---|---|---|---|---|---|
1.60 € | 120 | 22 Days | Green | 6021 | false | |||
1.60 € | 120 | 29 Days | Other | 7035 | false | |||
1.60 € | 120 | 22 Days | Red | 3001 | false | |||
1.49 € | 150 | 7 Days | Green | 6021 | - | |||
1.60 € | 120 | 12 Days | Green | 6021 | false | |||
12.46 € | 15 | 7 Days | Green | 6021 | false |
Loading...
Material | Plastic | Width(mm) | 12.6 | Height(mm) | 99 |
---|---|---|---|---|---|
Depth(mm) | 45.85 | Operation temperature(°C) | -40|105 | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Modular spacing (MW) | 0.0125 |
Rail mounting possible | false | Wall mounting possible | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |