PCB, Perfboard for ME-IO 18,8 DEV-KIT (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2202548

Part Number
2202548
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.64 €

10 7 Days

Loading...

  1. 1

Basic information

Colour Green Material - Width(mm) -
Height(mm) - Depth(mm) - RAL-number -
Operation temperature(°C) 110|110 Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.00254 Rail mounting possible false
Wall mounting possible false With screening false Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is PCB, Perfboard for ME-IO 18,8 DEV-KIT, part number 2202548.
You can find the detail information about specifications and dimensions on part number 2202548.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support