Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Colour | Other | Material | Plastic | Width(mm) | 20 |
---|---|---|---|---|---|
Height(mm) | 100 | Operation temperature(°C) | -40|105 | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Modular spacing (MW) | - |
Rail mounting possible | false | Wall mounting possible | false | With screening | - |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |