Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2202951
Colour | Other | Material | Plastic | Width(mm) | 107.6 |
---|---|---|---|---|---|
Height(mm) | 89.7 | Depth(mm) | 48.9 | RAL-number | - |
Operation temperature(°C) | -40|105 | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Modular spacing (MW) | - | Rail mounting possible | true |
Wall mounting possible | false | With screening | - | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is DIN rail housing, BC, part number 2202951.
You can find the detail information about specifications and dimensions on part number 2202951.