Power / input isolating amplifier, IOA with three-way repeater power supply, IOA RPSS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908452

Part Number
2908452
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

249.10 €

1 98 Days

Loading...

  1. 1

Basic information

Mounting method - Width(mm) 9.8 Height(mm) 75.2
Depth(mm) 113.2 Rated current(A) - Rated voltage(V) -
Number of poles - Type of electrical connection, field-sided Screw connection Pollution degree 2
Type of electrical connection, control sided Other

This page is Power / input isolating amplifier, IOA with three-way repeater power supply, IOA RPSS, part number 2908452.
You can find the detail information about specifications and dimensions on part number 2908452.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360