Interface module, VIP-2 / PT / RJ45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2904290

Part Number
2904290
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.80 €

3 7 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 26.6 Height(mm) 75.8
Depth(mm) 63 Rated current(A) 1 Rated voltage(V) 48
Number of poles 8 Type of electrical connection, field-sided Other Pollution degree -
Type of electrical connection, control sided Other

This page is Interface module, VIP-2 / PT / RJ45, part number 2904290.
You can find the detail information about specifications and dimensions on part number 2904290.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360