DIN rail housing, ME-IO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2201799
2201800
2201801
2201802
2201803
2201804
2201805
2201806
2201809
2202506
2202581
2202582
2202583
2202616
2202618
2202620
2202622
2202626
2202629
2202630
2202634
2202635
2202662
2202663
2202664
2202665
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
RAL-number Operation temperature
(°C)
Modular spacing (MW) Rail mounting possible With screening With ventilation slots

1.90 €

100 7 Days 18.921.821.8--40|1050.0189falsefalsefalse

1.94 €

100 7 Days 18.932.832.8--40|1050.0189falsefalsefalse

1.94 €

100 23 Days 18.932.832.8--40|1050.0189falsefalsefalse

1.98 €

100 7 Days 18.943.843.8--40|1050.0189falsefalsefalse

1.99 €

100 23 Days 18.954.854.8--40|1050.0189falsefalsefalse

2.03 €

90 7 Days 18.965.865.8--40|1050.0189falsefalsefalse

2.09 €

90 7 Days 18.976.876.8--40|1050.0189falsefalsefalse

2.13 €

90 23 Days 18.998.898.8--40|1050.0189falsefalse-

6.63 €

30 7 Days 18.9109.664.37035-40|1050.0189truefalse-

6.91 €

30 7 Days 18.9120.664.37035-40|1050.0189truefalse-

3.07 €

60 7 Days 18.921.9111.9--|-0.02094false--

2.37 €

90 7 Days 18.921.9111.9--|-0.02094false--

7.40 €

36 98 Days 75.87109.8120.6--|-0.0759false--

2.30 €

90 98 Days 18.921.921.9--|-0.0189falsefalse-

11.09 €

20 15 Days 37.9120.664.37035-40|1050.0376truefalse-

18.00 €

20 16 Days 75.9120.664.37035-40|1050.0759truefalse-

3.38 €

60 98 Days 20.94114.1111.9--|-0.02094falsefalse-

3.66 €

60 98 Days 20.94114.1111.9--|-0.02094falsefalse-

3.38 €

60 7 Days 2.69112.2111.9--|-0.00269falsefalse-

2.84 €

72 7 Days 18.9109.8109.8--|-0.0189falsefalse-

2.13 €

96 7 Days 18.987.887.8--40|1050.0189falsefalse-

0.68 €

270 7 Days 11.716.19.25--|-0.0161falsefalse-

5.55 €

36 98 Days 56.88109.8109.8--|-0.05688falsefalse-

12.46 €

20 7 Days 37.6120.664.37035-40|1050.0376truefalse-

19.38 €

10 7 Days 75.9120.664.37035-40|1050.0759truefalse-

3.97 €

60 7 Days 37.89109.8109.8--|-0.03789falsefalse-

Loading...

  1. 1

Basic information

Colour Other Material Plastic Type of enclosure -
With integrated PCB-mounting connection system - Side-by-side housing - Wall mounting possible false
Degree of protection (IP) - Surface finishing - Degree of protection (NEMA) -

Tech Support