Lambrecht Meteo GmbH wind direction sensor, SOL-ES

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1074975
1074976
1074977
1074978
1074979
1074982
1074983
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

556.25 €

1 26 Days

487.02 €

1 26 Days

935.68 €

1 26 Days

1,986.69 €

1 61 Days

5,067.23 €

1 26 Days

702.17 €

1 7 Days

388.69 €

1 26 Days

Loading...

  1. 1

Basic information

Colour - Mounting method - Model -
Bus system KNX - Bus system radio frequent - Bus system Powernet -
Bus connection included - With heating - Analogue input -
Other bus systems - Number of binary inputs - Bus system LON -
RAL-number (akin) - Weather station - Degree of protection (IP) -
With DCF77 - Acoustic signal - Bus system KNX radio -
Radio frequent bidirectional -

Tech Support