Passive module, UM-2KS40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2311386

Part Number
2311386
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

253.80 €

1 54 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 108 Height(mm) 126
Depth(mm) 65 Rated current(A) 0.1 Rated voltage(V) 24
Number of poles 40 Type of electrical connection, field-sided Other Pollution degree 2
Type of electrical connection, control sided Other

This page is Passive module, UM-2KS40, part number 2311386.
You can find the detail information about specifications and dimensions on part number 2311386.

Tech Support