Manufacturer part number: 2202995
Brand: PHOENIX CONTACT
Price: 16.58 €
Delivery time: 7 Days
Colour: Green
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2202995
Material | - | Width(mm) | - | Height(mm) | - |
---|---|---|---|---|---|
Depth(mm) | - | RAL-number | - | Operation temperature(°C) | -|- |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Modular spacing (MW) | 0.00254 | Rail mounting possible | false | Wall mounting possible | false |
With screening | false | Degree of protection (IP) | - | Surface finishing | - |
With ventilation slots | - | Degree of protection (NEMA) | - |
This page is PCB, Perfboard, RPI-BC, part number 2202995.
You can find the detail information about specifications and dimensions on part number 2202995.
Part Number |
---|
2202994 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
31.57 € | 6 | 7 Days | Other |