Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2203172 |
2203173 |
2203174 |
2203175 |
2203176 |
2203183 |
2203184 |
2203189 |
2203190 |
2203191 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Modular spacing (MW) | |
---|---|---|---|---|---|---|---|---|---|
87.54 € | 4 | 40 Days | 224 | 157 | 40 | 0.224 | |||
80.47 € | 4 | 40 Days | 224 | 157 | 40 | 0.224 | |||
78.78 € | 4 | 40 Days | 224 | 157 | 40 | 0.224 | |||
88.92 € | 4 | 40 Days | 224 | 157 | 40 | 0.224 | |||
78.78 € | 4 | 40 Days | 224 | 157 | 40 | 0.224 | |||
122.28 € | 2 | 40 Days | 224 | 157 | 40 | 0.224 | |||
106.34 € | 2 | 40 Days | 224 | 157 | 40 | 0.224 | |||
147.95 € | 4 | 40 Days | 362 | 286 | 62 | 0.362 | |||
147.95 € | 4 | 40 Days | 362 | 286 | 62 | 0.362 | |||
147.95 € | 4 | 40 Days | 362 | 286 | 62 | 0.362 |
Loading...
Colour | Other | Material | Other | RAL-number | 7035 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Rail mounting possible | false | Wall mounting possible | false |
With screening | false | Degree of protection (IP) | - | Surface finishing | - |
With ventilation slots | - | Degree of protection (NEMA) | - |