Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2882200
Mounting method | Other | With remote signalling contact | true | Number of poles | - |
---|---|---|---|---|---|
Voltage protection level(kV) | 1.2 | Max. continuous voltage AC(V) | 275 | Total discharge current (8/20) (L+N-PE)(kA) | 3 |
Nominal discharge surge current (8/20) (L-N)(kA) | 3 | Nominal load current(A) | 16 | Nominal voltage AC(V) | 230 |
Nominal voltage DC(V) | - | Category type 3 | true | Voltage protection level L-N(kV) | 1.2 |
Voltage protection level L-PE/N-PE(kV) | 1.5 | Signalling at the device | Optic | Max. continuous voltage DC(V) | - |
Degree of protection (IP) | - | With interference suppressor filter | false | Max. conductor cross section solid (solid, stranded)(mm²) | - |
Max. conductor cross section flexible (fine-strand)(mm²) | - | Total discharge current (8/20) (L1+L2+L3+N-PE)(kA) | - |
This page is Type 3 surge protection device, Attachment plug, MNT, part number 2882200.
You can find the detail information about specifications and dimensions on part number 2882200.