Insertion bridge, EBK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3260162

Part Number
3260162
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.40 €

10 37 Days

Loading...

  1. 1

Basic information

Colour Green/yellow Mounting method Other Model Other
Insulated true Rated voltage(V) - Modular spacing(mm) 25
Number of bridged clamps 4 With shock protection false Rated current In(A) -
Explosion-tested version 'Ex e' false

This page is Insertion bridge, EBK , part number 3260162.
You can find the detail information about specifications and dimensions on part number 3260162.

Tech Support