Sample, NFC / mechanical sample, MINI MCR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905551

Part Number
2905551
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.45 €

4 7 Days

Loading...

  1. 1

Basic information

Colour - Material Plastic Width(mm) 6.2
Height(mm) - Depth(mm) 120.5 RAL-number -
Operation temperature(°C) -|- Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) - Rail mounting possible true
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Sample, NFC / mechanical sample, MINI MCR, part number 2905551.
You can find the detail information about specifications and dimensions on part number 2905551.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360