Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1071151 |
1074970 |
1074971 |
1074972 |
1074973 |
2200674 |
2201250 |
2201251 |
2201252 |
2201253 |
2201254 |
2201255 |
2201452 |
2201453 |
2201456 |
2201653 |
2201765 |
2202198 |
2202199 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Material | Height (mm) | RAL-number | Modular spacing (MW) | With screening | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.92 € | 100 | 7 Days | Other | - | 75.26 | - | - | - | |||
1.92 € | 100 | 98 Days | Black | - | 75.26 | - | - | - | |||
1.92 € | 100 | 98 Days | Black | - | 75.26 | - | - | - | |||
1.92 € | 100 | 98 Days | Black | - | 75.26 | - | - | - | |||
1.92 € | 100 | 98 Days | Other | - | 75.26 | - | - | - | |||
1.57 € | 120 | 98 Days | Other | Other | 75.26 | - | 0.0225 | false | |||
1.89 € | 100 | 98 Days | Other | Other | 75.26 | 7035 | 0.0225 | false | |||
1.89 € | 100 | 7 Days | Other | Other | 75.26 | - | 0.0225 | false | |||
1.89 € | 100 | 7 Days | Other | Other | 75.26 | - | 0.0225 | false | |||
1.89 € | 100 | 98 Days | Black | Other | 75.26 | - | 0.0225 | false | |||
1.89 € | 100 | 7 Days | Black | Other | 75.26 | - | 0.0225 | false | |||
1.89 € | 100 | 98 Days | Black | Other | 75.26 | - | 0.0225 | false | |||
1.57 € | 120 | 98 Days | Black | Other | 75.26 | - | 0.0225 | false | |||
1.57 € | 120 | 7 Days | Other | Other | 74.16 | - | 0.0225 | false | |||
1.57 € | 120 | 7 Days | Black | Other | 75.26 | - | 0.0225 | false | |||
1.57 € | 120 | 7 Days | Other | Other | 75.26 | - | 0.0225 | false | |||
1.57 € | 120 | 98 Days | Black | Other | 75.26 | - | 0.0225 | false | |||
1.89 € | 100 | 98 Days | Green | Other | 75.26 | - | 0.0225 | false | |||
1.89 € | 100 | 98 Days | Green | Other | 75.26 | - | 0.0225 | false |
Loading...
Width(mm) | 22.6 | Depth(mm) | 36.95 | Operation temperature(°C) | -40|80 |
---|---|---|---|---|---|
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |