Filler plug, DIN rail housing, ME MAX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2200736
2201965
2706959
2707929
2914660
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
RAL-number Operation temperature
(°C)
Modular spacing (MW) With screening

0.75 €

250 7 Days Blue20--40|1050.0225false

0.49 €

400 29 Days -11--|---

0.53 €

350 7 Days Other157035-40|1050.0175false

0.62 €

300 7 Days Other20--40|1050.0225false

0.53 €

350 7 Days Other11--40|1050.0125false

Loading...

  1. 1

Basic information

Material Plastic Height(mm) 21.6 Depth(mm) -
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Rail mounting possible false Wall mounting possible false Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

Tech Support