32-channel relay module, UM-2KS50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2908399
2908400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

1,238.00 €

1 Quote 217.4

1,757.00 €

1 Quote 271.4

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 127.5 Depth(mm) 60.5
Rated current(A) 0.007 Rated voltage(V) 24 Number of poles 2
Type of electrical connection, field-sided Screw connection Pollution degree 2 Type of electrical connection, control sided Other

Tech Support