DIN rail unperforated, NS 32

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1201028
1201345
1204106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Surface finishing

35.42 €

10 7 Days AluminiumUntreated

23.36 €

10 40 Days SteelUntreated

22.02 €

10 40 Days SteelGalvanized

Loading...

  1. 1

Basic information

Model G-rail Height(mm) 15 Material thickness(mm) 1.5
Length(mm) 2000 Punch shape None Drill hole distance centrically(mm) 0

Tech Support