DIN rail housing, ICS filler

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1071767
1071794
1072494
1072501
1072519
1072520
1099531
1099555
2203888
2203889
2203890
2203891
2203892
2203893
2203894
2203895
2203896
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Width
(mm)
Height
(mm)
Depth
(mm)
RAL-number Operation temperature
(°C)

1.16 €

160 28 Days -Plastic25745--40|105

0.83 €

230 28 Days -Other25-22.5--|-

1.41 €

130 39 Days -Plastic25722.5--40|105

1.41 €

130 26 Days -Plastic25722.5--40|105

1.16 €

160 7 Days -Plastic25745--40|105

0.83 €

230 7 Days -Plastic25722.5--40|105

0.83 €

230 7 Days YellowOther25722.57035-40|100

1.16 €

160 28 Days YellowOther257451018-40|100

0.66 €

280 7 Days OtherPlastic20722.57035-40|100

1.00 €

190 7 Days OtherPlastic207457035-40|100

0.83 €

230 7 Days OtherPlastic25722.57035-40|105

1.16 €

160 7 Days OtherPlastic257457035-40|105

1.25 €

150 7 Days OtherPlastic20722.57035-40|105

1.58 €

120 7 Days OtherPlastic20745--40|105

1.41 €

130 7 Days OtherPlastic25722.57035-40|105

1.41 €

130 7 Days OtherPlastic25722.57035-40|105

1.74 €

110 7 Days OtherPlastic257457035-40|105

Loading...

  1. 1

Basic information

Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Modular spacing (MW) - Rail mounting possible false Wall mounting possible false
With screening - Degree of protection (IP) - Surface finishing -
With ventilation slots - Degree of protection (NEMA) -

Tech Support