Mounting plate, SISM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2940139

Part Number
2940139
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.77 €

20 7 Days

Loading...

  1. 1

Basic information

Colour Green Material Plastic Width(mm) 45
Height(mm) - Depth(mm) 60 RAL-number -
Operation temperature(°C) -40|105 Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.045 Rail mounting possible false
Wall mounting possible false With screening false Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Mounting plate, SISM, part number 2940139.
You can find the detail information about specifications and dimensions on part number 2940139.

Tech Support