16-channel relay module, Honeywell C300

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2906944

Part Number
2906944
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,028.00 €

1 75 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 343.4 Height(mm) 125.4
Depth(mm) 65.5 Rated current(A) 0.0065 Rated voltage(V) 24
Number of poles 37 Type of electrical connection, field-sided Other Pollution degree 2
Type of electrical connection, control sided Other

This page is 16-channel relay module, Honeywell C300, part number 2906944.
You can find the detail information about specifications and dimensions on part number 2906944.

Tech Support