Handheld housing, HCS-T MEDIUM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2203137
2203138
2203139
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.78 €

4 40 Days

45.78 €

4 40 Days

41.45 €

5 40 Days

Loading...

  1. 1

Basic information

Colour Other Material Other Width(mm) 92
Height(mm) 216 Depth(mm) 40 RAL-number 7035
Operation temperature(°C) -|- Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.092 Rail mounting possible false
Wall mounting possible false With screening false Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

Tech Support