Termination carrier, TC-2KS50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2904113
2904676
2905199
2905202
2905678
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Rated current
(A)
Rated voltage
(V)

563.60 €

1 43 Days 304124

986.40 €

1 43 Days 242130

1,185.00 €

1 43 Days 448130

878.70 €

1 43 Days 242130

1,106.00 €

1 43 Days 2420.0330

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 170 Depth(mm) 160
Number of poles 50 Type of electrical connection, field-sided - Pollution degree 2
Type of electrical connection, control sided Other

Tech Support