Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2279033
Colour | - | Material | - | Width(mm) | - |
---|---|---|---|---|---|
Height(mm) | - | Depth(mm) | - | RAL-number | - |
Operation temperature(°C) | -|- | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Modular spacing (MW) | - | Rail mounting possible | false |
Wall mounting possible | false | With screening | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | false | Degree of protection (NEMA) | - |
This page is Contact strip, ME TBUS PST, part number 2279033.
You can find the detail information about specifications and dimensions on part number 2279033.