Fiber optic coupling, FOC-I

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1041820
1041840
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.31 €

5 47 Days

35.31 €

5 47 Days

Loading...

  1. 1

Basic information

Fibre type - UV resistant - Flame retardant No
Number of fibres 0 With strain relief true Armouring -
Resistant to chemicals - Circuit integrity - Colour outer sheath -
Category - Material outer sheath - Type of tube -
Number of fibres per tube 0 Cable metal free true Underground installation -
Blow in - Outer diameter approx.(mm) - With rodent protection false
Low smoke (acc. EN 61034-2) - Halogen free (acc. EN 60754-1/2) false Oil resistant (acc. EN 60811-404) -
Longitudinal water blocking cable - Radial water blocking cable - Reaction-to-fire class according to EN 13501-6 -
Smoke development class according to EN 13501-6 - Euro class flaming droplets/particles according to EN 13501-6 - Euro class acidity according to EN 13501-6 -
Min. permitted bending radius, stationary application/permanent installation(mm) - Specification material outer sheath -

Tech Support