Splice box, FOC-FDX20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1019686
1019705
1019710
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

235.70 €

1 7 Days

377.20 €

1 7 Days

244.68 €

1 7 Days

Loading...

  1. 1

Basic information

Mounting method - Width(mm) - Height(mm) 130
Depth(mm) 115 Number of max. stackable devices 0 Number of ports 10 Mbps of ST 0
Number of ports 100 Mbps SC 0 Number of ports 10 Mbps of SC 0 Number of ports 100 Mbps MT RJ 0
Ethernet false Fast Ethernet - Number of ports 10 Mbps RJ45 0
Number of ports 10/100 Mbps RJ45 - Number of ports 100 Mbps VF-45 0 Number of module slots 0
Manageable false Degree of protection (IP) IP20 Number of other ports -
Degree of protection (NEMA) -

Tech Support