Ethernet Gigabit Modular Switch, FL SWITCH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2700786
2700787
2989200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ports 10/100 Mbps RJ45 Number of ports 10/100/1000 Mbps RJ45 Layer 2 Layer 3 Number of other ports

6,112.68 €

1 89 Days 40falsetrue4

7,278.60 €

1 7 Days 08falsetrue8

5,572.57 €

1 32 Days 08truefalse8

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) Width(mm) 288.82 Height(mm) 126.65
Depth(mm) 113 Number of ports 100 Mbps SC 0 Number of ports 1000 Mbps RJ45 0
Number of ports 100 Mbps ST - Ethernet true Number of ports 1000 Mbps SC (SX) 0
Number of ports 1000 Mbps SC (LX) 0 Number of module slots 0 Number of max. stackable switches 0
Number of ports 10/100 Mbps M12 0 Number of ports 1000 Mbps GBIC 0 Number of ports 1000 Mbps Mini GBIC 4
Number of combination-ports RJ45/Mini GBIC 4 Manageable true Degree of protection (IP) IP20
Number of ports 100/1000 Mbps Mini GBIC - Number of ports 10 Gbps Mini GBIC - Power over Ethernet -
Number of ports PoE - Max. PoE power(W) - Number of ports 100 Mbps POF -
Number of ports 1000 Mbps POF - Number of ports 40 Gbps Mini GBIC - Number of ports 100 Gbps Mini GBIC -
Number of ports 10 Gbps RJ45 -

Tech Support