Wireless module, Combined Ethernet wireless module, FL EPA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1005955
1005957
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

586.46 €

1 7 Days 67.79102.7

643.06 €

1 7 Days 67.892.7

Loading...

  1. 1

Basic information

Depth(mm) 33.2 Bus type - Wall mounting -
Number of ports 10 Mbps of ST 0 Number of ports 100 Mbps SC 0 Number of ports 10 Mbps of SC 0
Ethernet true Number of ports 10 Mbps RJ45 0 Number of ports 10/100 Mbps RJ45 0
Number of ports 1000 Mbps SC (SX) 0 Number of ports 1000 Mbps SC (LX) 0 Number of ports 10 Gbit SC (SR) 0
Number of ports 10/100/1000 Mbps RJ45 0 Suitable for DIN rail (top hat rail) mounting - Flush-mounted installation -
Number of other ports 1 Socket outlet adapter -

Tech Support