Ethernet Gigabit Modular Switch, FL SWITCH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2700271

Part Number
2700271
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,398.02 €

1 89 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) Width(mm) 288.82 Height(mm) 126.65
Depth(mm) 113 Number of ports 100 Mbps SC 0 Number of ports 1000 Mbps RJ45 0
Number of ports 100 Mbps ST - Ethernet true Number of ports 10/100 Mbps RJ45 4
Number of ports 1000 Mbps SC (SX) 0 Number of ports 1000 Mbps SC (LX) 0 Number of module slots 0
Number of max. stackable switches 0 Number of ports 10/100 Mbps M12 0 Number of ports 10/100/1000 Mbps RJ45 0
Number of ports 1000 Mbps GBIC 0 Number of ports 1000 Mbps Mini GBIC 4 Number of combination-ports RJ45/Mini GBIC 4
Layer 2 true Layer 3 false Manageable true
Degree of protection (IP) IP20 Number of other ports 4 Number of ports 100/1000 Mbps Mini GBIC -
Number of ports 10 Gbps Mini GBIC - Power over Ethernet - Number of ports PoE -
Max. PoE power(W) - Number of ports 100 Mbps POF - Number of ports 1000 Mbps POF -
Number of ports 40 Gbps Mini GBIC - Number of ports 100 Gbps Mini GBIC - Number of ports 10 Gbps RJ45 -

This page is Ethernet Gigabit Modular Switch, FL SWITCH, part number 2700271.
You can find the detail information about specifications and dimensions on part number 2700271.

Tech Support