Wireless module, Bluetooth / Ethernet wireless module, FL BT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1005869

Part Number
1005869
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

505.75 €

1 Quote

Loading...

  1. 1

Basic information

Width(mm) 67.79 Height(mm) 102.7 Depth(mm) 33.2
Bus type - Wall mounting - Number of ports 10 Mbps of ST 0
Number of ports 100 Mbps SC 0 Number of ports 10 Mbps of SC 0 Ethernet true
Number of ports 10 Mbps RJ45 0 Number of ports 10/100 Mbps RJ45 0 Number of ports 1000 Mbps SC (SX) 0
Number of ports 1000 Mbps SC (LX) 0 Number of ports 10 Gbit SC (SR) 0 Number of ports 10/100/1000 Mbps RJ45 0
Suitable for DIN rail (top hat rail) mounting - Flush-mounted installation - Number of other ports 1
Socket outlet adapter -

This page is Wireless module, Bluetooth / Ethernet wireless module, FL BT, part number 1005869.
You can find the detail information about specifications and dimensions on part number 1005869.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360