Manufacturer part number: 0804027
Brand: PHOENIX CONTACT
Price: 11.95 €
Delivery time: 7 Days
Voltage type: AC
Rated current: 16 A
Rated voltage: 250 V
With control lamp: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0804027
Model | - | With hinged lid | false | Built-in depth(mm) | 60 |
---|---|---|---|---|---|
Number of socket outlets | - | With child-protection | false | Width in number of modular spacings | 2.5 |
Degree of protection (IP) | IP20 | Number of active Pins (round) | - | Number of active Pins (flat) | - |
Protective earth pin round | - |
This page is Socket, EO-CF, part number 0804027.
You can find the detail information about specifications and dimensions on part number 0804027.
Part Number |
---|
0804024 |
0804025 |
0804026 |
0804029 |
0804030 |
0804034 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage type | Rated current (A) | Rated voltage (V) | With control lamp |
---|---|---|---|---|---|---|---|---|---|
10.35 € | 20 | 7 Days | AC | 16 | 250 | false | |||
10.35 € | 20 | 7 Days | AC | 16 | 250 | false | |||
11.95 € | 20 | 7 Days | AC | 16 | 250 | true | |||
24.50 € | 10 | 7 Days | AC | 16 | 250 | true | |||
24.50 € | 10 | 7 Days | AC | 16 | 250 | true | |||
23.10 € | 10 | 21 Days | AC | 16 | 250 | false |