Manufacturer part number: 0804050
Brand: PHOENIX CONTACT
Price: 37.30 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0804050
Model | - | With hinged lid | false | Voltage type | AC |
---|---|---|---|---|---|
Built-in depth(mm) | 60 | Rated current(A) | 16 | Rated voltage(V) | 250 |
Number of socket outlets | - | With child-protection | false | Width in number of modular spacings | 5 |
With control lamp | true | Degree of protection (IP) | IP20 | Number of active Pins (round) | - |
Number of active Pins (flat) | - | Protective earth pin round | - |
This page is Double socket, EO-CF, part number 0804050.
You can find the detail information about specifications and dimensions on part number 0804050.
Part Number |
---|
0804036 |
0804037 |
0804049 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
37.95 € | 6 | 7 Days | |||
37.95 € | 6 | 7 Days | |||
37.30 € | 6 | 7 Days |