Bus coupler, IL PN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2403696
2703994
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

283.85 €

1 Quote 40119.4

484.62 €

1 98 Days 80119.8

Loading...

  1. 1

Basic information

Depth(mm) 71.5 Suitable for safety functions false Voltage type of supply voltage DC
Supporting protocol for LON false Supporting protocol for TCP/IP false Supporting protocol for ASI false
Supporting protocol for PROFIBUS false Supporting protocol for CAN false Supporting protocol for INTERBUS false
Supporting protocol for KNX false Supporting protocol for MODBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for SUCONET false Supporting protocol for other bus systems true
With potential separation false Rail mounting possible true Explosion safety category for gas -
Explosion safety category for dust - Fieldbus connection over separate bus coupler possible true System accessory true
Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false Degree of protection (IP) IP20
Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false Category according to EN 954-1 -
Front build in possible false Rack-assembly possible false Wall mounting/direct mounting false
Radio standard Bluetooth - Radio standard WLAN 802.11 - IO link master false
Performance level acc. EN ISO 13849-1 - Supporting protocol for AS-Interface Safety at Work false Supporting protocol for DeviceNet Safety false
Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false
Supporting protocol for PROFINET IO true Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false
Supply voltage AC 50 Hz(V) -|- Supply voltage AC 60 Hz(V) -|- Supply voltage DC(V) 24|30
Radio standard GPRS - Radio standard GSM - Radio standard UMTS -
SIL according to IEC 61508 -

Tech Support