Branch terminal, IBS IL 24 RB-T

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2701151
2861441
2861962
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage type of supply voltage Supply voltage DC
(V)

207.69 €

1 40 Days --|-

186.92 €

1 7 Days --|-

196.62 €

1 33 Days DC24|24

Loading...

  1. 1

Basic information

Width(mm) 12.2 Height(mm) 135 Depth(mm) 71.5
Suitable for safety functions false Supporting protocol for LON false Supporting protocol for TCP/IP false
Supporting protocol for ASI false Supporting protocol for PROFIBUS false Supporting protocol for CAN false
Supporting protocol for INTERBUS true Supporting protocol for KNX false Supporting protocol for MODBUS false
Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false Supporting protocol for SUCONET false
Supporting protocol for other bus systems true With potential separation true Rail mounting possible true
Explosion safety category for gas - Explosion safety category for dust - Fieldbus connection over separate bus coupler possible true
System accessory true Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP20 Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false
Category according to EN 954-1 - Front build in possible false Rack-assembly possible false
Wall mounting/direct mounting false Radio standard Bluetooth - Radio standard WLAN 802.11 -
IO link master false Performance level acc. EN ISO 13849-1 - Supporting protocol for AS-Interface Safety at Work false
Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false
Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false
Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) -|- Supply voltage AC 60 Hz(V) -|-
Radio standard GPRS - Radio standard GSM - Radio standard UMTS -
SIL according to IEC 61508 -

Tech Support