Communication module, MINI MCR-2-V8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2905634
2905635
2905636
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)

595.30 €

1 33 Days 56.8

595.30 €

1 7 Days 61

595.30 €

1 33 Days 56.8

Loading...

  1. 1

Basic information

Width(mm) 51.1 Height(mm) 104.1 Suitable for safety functions false
Voltage type of supply voltage - Supporting protocol for LON - Supporting protocol for TCP/IP -
Supporting protocol for ASI - Supporting protocol for PROFIBUS - Supporting protocol for CAN -
Supporting protocol for INTERBUS - Supporting protocol for KNX - Supporting protocol for MODBUS -
Supporting protocol for Data-Highway - Supporting protocol for DeviceNet - Supporting protocol for SUCONET -
Supporting protocol for other bus systems - With potential separation false Rail mounting possible -
Explosion safety category for gas - Explosion safety category for dust - Fieldbus connection over separate bus coupler possible true
System accessory true Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP20 Supporting protocol for SERCOS - Supporting protocol for INTERBUS-Safety -
Category according to EN 954-1 - Front build in possible - Rack-assembly possible -
Wall mounting/direct mounting - Radio standard Bluetooth - Radio standard WLAN 802.11 -
IO link master false Performance level acc. EN ISO 13849-1 - Supporting protocol for AS-Interface Safety at Work -
Supporting protocol for DeviceNet Safety - Supporting protocol for EtherNet/IP - Supporting protocol for Foundation Fieldbus -
Supporting protocol for PROFINET CBA - Supporting protocol for PROFINET IO - Supporting protocol for PROFIsafe -
Supporting protocol for SafetyBUS p - Supply voltage AC 50 Hz(V) -|- Supply voltage AC 60 Hz(V) -|-
Supply voltage DC(V) -|- Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - SIL according to IEC 61508 -

Tech Support