Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Suitable for safety functions | false | Supporting protocol for LON | - | Number of HW-interfaces industrial Ethernet | 0 |
---|---|---|---|---|---|
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Redundancy | false |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 | With optical interface | false |
Supporting protocol for TCP/IP | - | Supporting protocol for ASI | - | Supporting protocol for PROFIBUS | - |
Supporting protocol for CAN | - | Supporting protocol for INTERBUS | true | Supporting protocol for KNX | - |
Supporting protocol for MODBUS | - | Supporting protocol for Data-Highway | - | Supporting protocol for DeviceNet | - |
Supporting protocol for SUCONET | - | Supporting protocol for other bus systems | - | Transmission rate(kBit/s) | - |
With potential separation | false | Explosion safety category for gas | None | Explosion safety category for dust | None |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Supporting protocol for SERCOS | - |
Supporting protocol for INTERBUS-Safety | - | Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - |
IO link master | false | Performance level acc. EN ISO 13849-1 | None | Supporting protocol for AS-Interface Safety at Work | - |
Supporting protocol for DeviceNet Safety | - | Supporting protocol for EtherNet/IP | - | Supporting protocol for Foundation Fieldbus | - |
Supporting protocol for PROFINET CBA | - | Supporting protocol for PROFINET IO | - | Supporting protocol for PROFIsafe | - |
Supporting protocol for SafetyBUS p | - | Type of data transmission | Other | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | SIL according to IEC 61508 | None |