Round cable set, CABLE-D37

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2302476
2302489
2302492
2302502
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

185.90 €

1 40 Days 0.5

194.20 €

1 40 Days 1

208.30 €

1 40 Days 2

229.40 €

1 40 Days 3

Loading...

  1. 1

Basic information

Function PLC - other devices Number of poles 14 Type of electrical connection, box-sided Other
Type of electrical connection, field-sided Other Suitable for input board PLC false Suitable for output card PLC true
Suitable for digital signals true Suitable for analogue signals false

Tech Support